********** spare part ********* SIMATIC Compact FF Link combination of DP/FF Link and FF coupler, Foundation Fieldbus Linkmaster, physical interface for Foundation Fieldbus H1, integrated bus supply up to 500 mA, redundancy capability, integrated diagnostics, 40 mm wide, degree of protection IP 20, for extended temperature range
Notes
Article Number (Market Facing Number) |
6ES76555BA000AB0 | 6ES76555BA000AB0 |
Product Description |
********** spare part ********* SIMATIC Compact FF Link combination of DP/FF Link and FF coupler, Foundation Fieldbus Linkmaster, physical interface for Foundation Fieldbus H1, integrated bus supply up to 500 mA, redundancy capability, integrated diagnostics, 40 mm wide, degree of protection IP 20, for extended temperature range
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2024 |
Notes |
.
.
|
Successor |
6ES7655-5PX11-1XX0 |
Replacement Description |
SIMATIC Compact Field Unit PA edition with 16x I/O channels (8x PROFIBUS PA and 8x freely configurable DIQ (DI 24 V DC; DQ 24 V DC 0.5 A; counter)) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail |
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.849 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766327964 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4A41 |
Group Code |
R1TP |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/22/2010 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|