********** spare part ********* SIMATIC DP, bus module for holding 2 compact FF links in redundancy operation, 80 mm wide, for extended temperature range for insertion and removal function during running operation
Notes
Article Number (Market Facing Number) |
6ES76555EF000AA0 |
Product Description |
********** spare part ********* SIMATIC DP, bus module for holding 2 compact FF links in redundancy operation, 80 mm wide, for extended temperature range for insertion and removal function during running operation
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2024 |
Notes |
.
.
|
Successor |
6ES7655-5PX11-1XX0 |
Replacement Description |
SIMATIC Compact Field Unit PA edition with 16x I/O channels (8x PROFIBUS PA and 8x freely configurable DIQ (DI 24 V DC; DQ 24 V DC 0.5 A; counter)) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail |
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.002 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4A41 |
Group Code |
R1TP |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|