11/25/2024 5:17:13 AM
Product Catalog
  • Product Catalog
Minimize
6ES76581CX282YK5
Product
Image similar
SIMATIC Version Cross Manager, software, Upgrade from V7.1 to V8.2, Floating license for 1 user E-SW, SW and documentation download, License key download, Class A, 6 languages (de, en, fr, it, sp, ch), executable in XP Prof. SP3/ Windows Server 2003/R2 SP2/ Windows 2000 Professional SP4, Vista SP2 32-bit/Windows 7 32-bit Reference HW: PC/PG ****************************** E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7658-1CX58-2YK5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76581CX282YK5
Product Description SIMATIC Version Cross Manager, software, Upgrade from V7.1 to V8.2, Floating license for 1 user E-SW, SW and documentation download, License key download, Class A, 6 languages (de, en, fr, it, sp, ch), executable in XP Prof. SP3/ Windows Server 2003/R2 SP2/ Windows 2000 Professional SP4, Vista SP2 32-bit/Windows 7 32-bit Reference HW: PC/PG ****************************** E-mail address required for delivery
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2021
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7658-1CX58-2YK5 Compare Products
Successor information
Successor 6ES7658-1CX58-2YK5
Replacement Description SIMATIC Version Cross Manager, software, Upgrade from V7.1/V8.2 to V9.0, Floating license for 1 user E-SW, SW and documentation download, License key download, Class A, 6 languages (de, en, fr, it, sp, ch), executable in Windows 7 Ultimate Windows 10 Enterprise LTSB Reference HW: PC/PG ******************************* E-mail address required for delivery for delivery
Price data
Price Group 770
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 2323
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;