11/22/2024 9:03:20 AM
Product Catalog
  • Product Catalog
Minimize
6ES78520CC070YA5 | 6ES78520CC070YA5
Product
SIMATIC D7-SYS V9.1 incl. D7-FB-GEN, Floating License for one installation, engineering software, software and documentation on CD, license key on USB flash drive, class A, 2 languages (de, en), executable in Windows 10 Professional, Windows 10 Enterprise, Windows Server 2016, Windows Server 2019 reference hardware: SIMATIC TDC, SIMATIC FM 458
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78520CC070YA5 | 6ES78520CC070YA5
Product Description SIMATIC D7-SYS V9.1 incl. D7-FB-GEN, Floating License for one installation, engineering software, software and documentation on CD, license key on USB flash drive, class A, 2 languages (de, en), executable in Windows 10 Professional, Windows 10 Enterprise, Windows Server 2016, Windows Server 2019 reference hardware: SIMATIC TDC, SIMATIC FM 458
Product family D7-SYS
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.540 lb
Packaging Dimension 7.362 x 10.472 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622976227
UPC 195125265714
Commodity Code 85234910
LKZ_FDB/ CatalogID ST.DA99
Product Group 4119
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;