11/23/2024 8:29:16 PM
Product Catalog
  • Product Catalog
Minimize
6ES78530AA000YA5 | 6ES78530AA000YA5
No picture available
Siemens Network Planner V1.0 SP1 Update 1, Floating License; Software for simulation of PROFINET networks; Software and documentation on DVD; license key on a USB flash drive; Class A; 2 languages: de, en; executable on Windows 7 (64 bit) and Windows 10 (64 bit)
Notes
Product is no longer available. Successor:
6ES7853-0AA01-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78530AA000YA5 | 6ES78530AA000YA5
Product Description Siemens Network Planner V1.0 SP1 Update 1, Floating License; Software for simulation of PROFINET networks; Software and documentation on DVD; license key on a USB flash drive; Class A; 2 languages: de, en; executable on Windows 7 (64 bit) and Windows 10 (64 bit)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 06/01/2019
Notes
Product is no longer available. Successor:
6ES7853-0AA01-0YA5 Compare Products
Successor information
Successor 6ES7853-0AA01-0YA5
Replacement Description Siemens Network Planner V2.0 Floating License; Software for simulation of PROFINET networks; Software and documentation on DVD; license key on a USB flash drive; Class A; 3 languages: de, en, zh; executable on Windows 7 (64 bit) and Windows 10 (64 bit)
Price data
Price Group 696
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.443 lb
Packaging Dimension 7.362 x 10.512 x 1.181
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622431733
UPC 804766342240
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A82
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;