11/24/2024 8:49:50 AM
Product Catalog
  • Product Catalog
Minimize
6ES79001CA000XA0 | 6ES79001CA000XA0
Product
IEC cable, Switzerland 230 V AC, angled, for IPC and power supply units, scope of supply: 1 IEC cable
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES79001CA000XA0 | 6ES79001CA000XA0
Product Description IEC cable, Switzerland 230 V AC, angled, for IPC and power supply units, scope of supply: 1 IEC cable
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 668
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.575 lb
Packaging Dimension 5.472 x 11.457 x 3.268
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169047791
UPC 195125376212
Commodity Code 85444290
LKZ_FDB/ CatalogID IC10
Product Group 4329
Group Code R133
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-04-02
eClass 14 27-06-04-02
eClass 6 27-06-04-02
eClass 7.1 27-06-04-02
eClass 8 27-06-04-02
eClass 9 27-06-04-02
eClass 9.1 27-06-04-02
ETIM 7 EC001576
ETIM 8 EC001576
ETIM 9 EC001576
IDEA 4 4660
UNSPSC 15 39-12-14-40
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;