***Spare part*** SIMATIC S7, memory cards for S7-300, Short design, 5V Flash EPROM, 128 KB
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6ES79510KG000AA0 | 6ES79510KG000AA0 |
Product Description |
***Spare part*** SIMATIC S7, memory cards for S7-300, Short design, 5V Flash EPROM, 128 KB
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2022 |
Notes |
Product was deleted without replacement
.
|
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.071 lb |
Packaging Dimension |
3.583 x 5.315 x 0.591 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169009782 |
UPC |
Not available |
Commodity Code |
85235110 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4564 |
Group Code |
R132 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|