11/05/2024 10:25:24 AM
Product Catalog
  • Product Catalog
Minimize
6FC53030AF030AA0 | 6FC53030AF030AA0
Product
SINUMERIK 828D / 840D SL MCP INTERFACE PN PROFINET INTERFACE FOR CUSTOMER MACHINE CONTROL PANEL
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC53030AF030AA0 | 6FC53030AF030AA0
Product Description SINUMERIK 828D / 840D SL MCP INTERFACE PN PROFINET INTERFACE FOR CUSTOMER MACHINE CONTROL PANEL
Product family SINUMERIK MCP Interface PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A53
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 1.228 lb
Packaging Dimension 9.528 x 5.984 x 1.457
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621504281
Commodity Code 85389091
LKZ_FDB/ CatalogID NC60
Product Group X0HM
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/15/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-06
eClass 14 27-24-21-06
eClass 6 27-24-21-06
eClass 7.1 27-24-21-06
eClass 8 27-24-21-06
eClass 9 27-24-21-06
eClass 9.1 27-24-21-06
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;