11/05/2024 9:24:44 AM
Product Catalog
  • Product Catalog
Minimize
6FC53470AF100AA0 | 6FC53470AF100AA0
Product
Image similar
SINUMERIK Direct key cable For TCU 20.2, TCU 30.2, TCU 30.3
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC53470AF100AA0 | 6FC53470AF100AA0
Product Description SINUMERIK Direct key cable For TCU 20.2, TCU 30.2, TCU 30.3
Product family SINUMERIK TCU 30.3
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group A53
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.035 lb
Packaging Dimension 1.181 x 12.992 x 0.669
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621709785
Commodity Code 85444290
LKZ_FDB/ CatalogID NC62
Product Group X0HH
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/16/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-92
eClass 14 27-24-21-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-21-92
eClass 9.1 27-24-21-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;