11/25/2024 3:35:35 PM
Product Catalog
  • Product Catalog
Minimize
6FC53480AA070AA0 | 6FC53480AA070AA0
Product
Image similar
SIMOTION/SINUMERIK GASKET FOR EXTERNAL COOLING FOR SIMOTION D445-2/D455-2, SINUMERIK NCU 720/NCU 730 1 PACK = 10 UNITS
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC53480AA070AA0 | 6FC53480AA070AA0
Product Description SIMOTION/SINUMERIK GASKET FOR EXTERNAL COOLING FOR SIMOTION D445-2/D455-2, SINUMERIK NCU 720/NCU 730 1 PACK = 10 UNITS
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.331 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892744811
Commodity Code 84149000
LKZ_FDB/ CatalogID NC62
Product Group 5710
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/16/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-91
eClass 14 27-24-21-91
eClass 6 27-24-91-90
eClass 7.1 27-24-91-90
eClass 8 27-24-91-90
eClass 9 27-24-21-91
eClass 9.1 27-24-21-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;