11/02/2024 2:18:21 PM
Product Catalog
  • Product Catalog
Minimize
6FC55480BA051AH0 | 6FC55480BA051AH0
Product
Image similar
SINUMERIK 808D Setpoint cable PPU analog spindle converter Cable length 7 m
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC55480BA051AH0 | 6FC55480BA051AH0
Product Description SINUMERIK 808D Setpoint cable PPU analog spindle converter Cable length 7 m
Product family For SINUMERIK 808D ADVANCED
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A55
List Price Show prices
Customer Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.728 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892978681
Commodity Code 85444290
LKZ_FDB/ CatalogID NC81
Product Group 5184
Group Code R211
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/31/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-08
eClass 14 27-24-21-08
eClass 6 27-24-21-08
eClass 7.1 27-24-21-08
eClass 8 27-24-21-08
eClass 9 27-24-21-08
eClass 9.1 27-24-21-08
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 32-15-19-10
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;