11/02/2024 8:23:59 AM
Product Catalog
  • Product Catalog
Minimize
6FC58000AP760YB0 | 6FC58000AP760YB0
Product
Image similar
SINUMERIK 828D CNC-LOCK SOFTWARE OPTION DELIVERY OF ONE LICENSE. The Option is currently only released for specific markets. It is neither released nor intended for the Japanese market. The functionality may be unsuitable there due to technical, legal or other issues. Any sale to, delivery to or use in such markets occurs at the sole risk of customer and Siemens takes no responsibility whatsoever for the functionality in relation to such markets. Siemens recommends not to sell the functionality to such markets and not to bring it there in any other way.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58000AP760YB0 | 6FC58000AP760YB0
Product Description SINUMERIK 828D CNC-LOCK SOFTWARE OPTION DELIVERY OF ONE LICENSE. The Option is currently only released for specific markets. It is neither released nor intended for the Japanese market. The functionality may be unsuitable there due to technical, legal or other issues. Any sale to, delivery to or use in such markets occurs at the sole risk of customer and Siemens takes no responsibility whatsoever for the functionality in relation to such markets. Siemens recommends not to sell the functionality to such markets and not to bring it there in any other way.
Product family Function overview of SINUMERIK 828D with SINAMICS S120 (CNC SW version 4.95)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766367618
Commodity Code 49011000
LKZ_FDB/ CatalogID NC62
Product Group X0HJ
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;