11/02/2024 4:24:28 AM
Product Catalog
  • Product Catalog
Minimize
6FC58000AS710YB0 | 6FC58000AS710YB0
Product
Image similar
SINUMERIK 808D CNC-LOCK Software option delivery of one Licence. The Option is currently only released for specific markets. It is neither released nor intended for the functionality may be unsuitable there due to technical, legal or other issues. Any sale to, delivery to or use in such markets occurs at the sole risk of customer and Siemens takes no responsibility whatsoever for the functionality in relation to such markets. Siemens recommends not to sell the functionality to such markets and not to bring it there in any other way.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58000AS710YB0 | 6FC58000AS710YB0
Product Description SINUMERIK 808D CNC-LOCK Software option delivery of one Licence. The Option is currently only released for specific markets. It is neither released nor intended for the functionality may be unsuitable there due to technical, legal or other issues. Any sale to, delivery to or use in such markets occurs at the sole risk of customer and Siemens takes no responsibility whatsoever for the functionality in relation to such markets. Siemens recommends not to sell the functionality to such markets and not to bring it there in any other way.
Product family Function overview of SINUMERIK 808D ADVANCED
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A55
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766371882
Commodity Code 49011000
LKZ_FDB/ CatalogID NC62
Product Group 5184
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;