11/02/2024 4:23:56 AM
Product Catalog
  • Product Catalog
Minimize
6FC58511YG000YA0 | 6FC58511YG000YA0
Product
SINUMERIK 840DE SL CNC-SOFTWARE 31-3 WITH SINUMERIK OERATE, 6-LANGUAGES EN,GER,FR,IT,SP,CH SIMPL EXPORT; CURRENT SOFTWARE SW 4.x ON CF-CARD WITH LICENSE
Notes
For this product a substitute is available: 6FC5851-1YG47-4YA0
6FC5851-1YG47-4YA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58511YG000YA0 | 6FC58511YG000YA0
Product Description SINUMERIK 840DE SL CNC-SOFTWARE 31-3 WITH SINUMERIK OERATE, 6-LANGUAGES EN,GER,FR,IT,SP,CH SIMPL EXPORT; CURRENT SOFTWARE SW 4.x ON CF-CARD WITH LICENSE
Product family SINUMERIK 840D sl
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
For this product a substitute is available: 6FC5851-1YG47-4YA0
6FC5851-1YG47-4YA0 Compare Products
Substitute information
Substitute 6FC5851-1YG47-4YA0
Replacement Description SINUMERIK 840DE sl CNC software 31-3 export 6 languages: de, en, fr, es, it, zh-CHS software 4.95 SP4 on CF card with license
Price data
Price Group A50
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621774981
Commodity Code 85235190
LKZ_FDB/ CatalogID NC62
Product Group 9511
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
You can also add options to the product.
;