11/02/2024 4:21:47 AM
Product Catalog
  • Product Catalog
Minimize
6FC58611YC000YA0 | 6FC58611YC000YA0
Product
SINUMERIK 840D sl/MC/ONE/828D SINUMERIK Integrate Create MyHMI /3GL current software version 3 languages (de, en, zh-CHS) with license in certain regions, this product is only sold via SISW / PL
Notes
For this product a substitute is available: 6FC5861-1YC46-4YA0
6FC5861-1YC46-4YA0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58611YC000YA0 | 6FC58611YC000YA0
Product Description SINUMERIK 840D sl/MC/ONE/828D SINUMERIK Integrate Create MyHMI /3GL current software version 3 languages (de, en, zh-CHS) with license in certain regions, this product is only sold via SISW / PL
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
For this product a substitute is available: 6FC5861-1YC46-4YA0
6FC5861-1YC46-4YA0 Compare Products
Substitute information
Substitute 6FC5861-1YC46-4YA0
Replacement Description SINUMERIK 840Dsl/ONE/MC/828D SINUMERIK Integrate Create MyHMI /3GL software version 4.94 HF1 (for CNC-SW 1.14/4.94/6.14) 3 languages (en, de, zh) on DVD with license in certain regions, this product is only sold via SISW / PL
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892750546
Commodity Code 85234910
LKZ_FDB/ CatalogID NC62
Product Group 9718
Group Code R212
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;