11/02/2024 2:16:01 AM
Product Catalog
  • Product Catalog
Minimize
6FC58673YC000YA8 | 6FC58673YC000YA8
Product
SINUMERIK 840D SL SINUMERIK INTEGRATE Create MyHMI /PRO CURRENT SOFTWARE ON DVD WITHOUT LICENSE
Notes
For this product a substitute is available: 6FC5867-3YC84-0YA8
6FC5867-3YC84-0YA8 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58673YC000YA8 | 6FC58673YC000YA8
Product Description SINUMERIK 840D SL SINUMERIK INTEGRATE Create MyHMI /PRO CURRENT SOFTWARE ON DVD WITHOUT LICENSE
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
For this product a substitute is available: 6FC5867-3YC84-0YA8
6FC5867-3YC84-0YA8 Compare Products
Substitute information
Substitute 6FC5867-3YC84-0YA8
Replacement Description SINUMERIK ONE SINUMERIK 840D sl, SIMATIC S7 SINUMERIK Integrate Create MyHMI /Pro Software 9.4 SP3 on DVD without license in certain regions, this product is only sold via SISW/SW
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892750621
Commodity Code 85234920
LKZ_FDB/ CatalogID NC62
Product Group X0HP
Group Code R212
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;