****spare part**** brake cable pre-assembled 6FX3002-5BL02 2x0.75, for motor S-1FL6 HI 400 with V70/V90 MOTION-CONNECT 300 UL/CSA Dmax=6.3 mm length (m)=10 m
Notes
Product is no longer available
Additional Information:Substitute is 6FX3002-5BL03-1BA0. Not compatible with old motors.
.
Article Number (Market Facing Number) |
6FX30025BL021BA0 | 6FX30025BL021BA0 |
Product Description |
****spare part**** brake cable pre-assembled 6FX3002-5BL02 2x0.75, for motor S-1FL6 HI 400 with V70/V90 MOTION-CONNECT 300 UL/CSA Dmax=6.3 mm length (m)=10 m
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2023 |
Notes |
Product is no longer available
Additional Information:Substitute is 6FX3002-5BL03-1BA0. Not compatible with old motors.
.
|
Price Group |
R04 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
--3----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (lb) |
1.281 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948674123 |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
SINAMICS V90 |
Product Group |
4R71 |
Group Code |
R2S3 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/03/2016 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|