11/21/2024 7:27:55 PM
Product Catalog
  • Product Catalog
Minimize
6GK17041VW020AA0 | 6GK17041VW020AA0
Product
Image similar
Industrial Ethernet SOFTNET Security Client Edition 2008 Software for setting up secure IP-based VPN connections from PC/PG to network segments, which are protected by SCALANCE S, Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, 5 languages (de, de, fr, en fr, sp, it); for 32 bit Windows XP Prof.+SP1..3
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17041VW020AA0 | 6GK17041VW020AA0
Product Description Industrial Ethernet SOFTNET Security Client Edition 2008 Software for setting up secure IP-based VPN connections from PC/PG to network segments, which are protected by SCALANCE S, Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, 5 languages (de, de, fr, en fr, sp, it); for 32 bit Windows XP Prof.+SP1..3
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/13/2021
Notes
Product was deleted without replacement
.
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.298 lb
Packaging Dimension 7.441 x 9.528 x 0.906
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169188586
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group X02F
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;