SINEMA Server 100 V14 Type of delivery download Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 100 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
Notes
This product is downloadable only.
Product is no longer available
.
Article Number (Market Facing Number) |
6GK17811DA140AK0 | 6GK17811DA140AK0 |
Product Description |
SINEMA Server 100 V14 Type of delivery download Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 100 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 12/09/2022 |
Notes |
This product is downloadable only.
Product is no longer available
.
|
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.002 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Type |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766696909 |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AG |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|