Trainer Package FastConnect Connection system bundle Consisting of: 1x IE FC Stripping tool 2x IE FC RJ45 Plug 180 4x IE FC RJ45 Plug 90 1x IE FC M12 plug PRO 50m IE FC TP Flexible Cable 1x IE Power M12 cable connector 2 IE TP XP Cord RJ45/RJ45 (6 m) for educational purposes only only.
Article Number (Market Facing Number) |
6GK19500BB00 | 6GK19500BB00 |
Product Description |
Trainer Package FastConnect Connection system bundle Consisting of: 1x IE FC Stripping tool 2x IE FC RJ45 Plug 180 4x IE FC RJ45 Plug 90 1x IE FC M12 plug PRO 50m IE FC TP Flexible Cable 1x IE Power M12 cable connector 2 IE TP XP Cord RJ45/RJ45 (6 m) for educational purposes only only.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
680 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time |
1 Day/Days |
Net Weight (lb) |
10.485 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643542660 |
Commodity Code |
85366990 |
LKZ_FDB/ CatalogID |
IK-S |
Product Group |
X04K |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/03/2009 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|