training package SIMATIC NET SCE trainer package SINEC NMS 50 V1.0 consisting of: 6 x 6GK8781-1BA01-0AA0 SINEC NMS 50 V1.0 management software for administration of industrial networks, monitoring, network configuration, license type single monitorable IP devices 50 ******************************* for Educational Purposes only.
Notes
Product is no longer available
.
Article Number (Market Facing Number) |
6GK19500BB06 | 6GK19500BB06 |
Product Description |
training package SIMATIC NET SCE trainer package SINEC NMS 50 V1.0 consisting of: 6 x 6GK8781-1BA01-0AA0 SINEC NMS 50 V1.0 management software for administration of industrial networks, monitoring, network configuration, license type single monitorable IP devices 50 ******************************* for Educational Purposes only.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 11/28/2023 |
Notes |
Product is no longer available
.
|
Price Group |
680 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time |
1 Day/Days |
Net Weight (lb) |
1.984 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766345012 |
Commodity Code |
85234910 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2476 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-21-07-09 |
eClass |
6 |
19-21-07-09 |
eClass |
7.1 |
19-21-07-09 |
eClass |
8 |
19-21-07-09 |
eClass |
9 |
19-21-07-09 |
eClass |
9.1 |
19-21-07-09 |
ETIM |
7 |
EC000501 |
ETIM |
8 |
EC000501 |
ETIM |
9 |
EC000501 |
IDEA |
4 |
7088 |
UNSPSC |
15 |
43-23-36-03 |
|
Please follow the below links to get further information about the product:
|
|
|