Siemens Solution Partner Value Package identification and locating SIMATIC RF600 Compact (UHF) - APAC 1x reader RF615R CMIIT 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x RF645T, metal transponder 10x RF620T container tag 10x RF680T heat-resistant tag.
Article Number (Market Facing Number) |
6GK19510DB06 |
Product Description |
Siemens Solution Partner Value Package identification and locating SIMATIC RF600 Compact (UHF) - APAC 1x reader RF615R CMIIT 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x RF645T, metal transponder 10x RF620T container tag 10x RF680T heat-resistant tag.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time |
1 Day/Days |
Net Weight (lb) |
1.433 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-S |
Product Group |
X03Q |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-21-07-09 |
eClass |
6 |
19-21-07-09 |
eClass |
7.1 |
19-21-07-09 |
eClass |
8 |
19-21-07-09 |
eClass |
9 |
19-21-07-09 |
eClass |
9.1 |
19-21-07-09 |
ETIM |
7 |
EC000501 |
ETIM |
8 |
EC000501 |
ETIM |
9 |
EC000501 |
|
Please follow the below links to get further information about the product:
|
|
|