Siemens Solution Partner Value Package Identification and Locating SIMATIC RTLS HW Collection including 6x gateway RTLS4030G; 1x transponder PCB OEM AC; 5x transponder RTLS4030T; 5x transponder RTLS4083T; 1x transponder RTLS4060T; 6x plugin cable for 24 V supply; 6x mount for RTLS4030A; 1x SCALANCE XB008 Unmanaged Industrial Switch;
Article Number (Market Facing Number) |
6GK19510DB14 |
Product Description |
Siemens Solution Partner Value Package Identification and Locating SIMATIC RTLS HW Collection including 6x gateway RTLS4030G; 1x transponder PCB OEM AC; 5x transponder RTLS4030T; 5x transponder RTLS4083T; 1x transponder RTLS4060T; 6x plugin cable for 24 V supply; 6x mount for RTLS4030A; 1x SCALANCE XB008 Unmanaged Industrial Switch;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time |
1 Day/Days |
Net Weight (lb) |
1.433 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-S |
Product Group |
X03Q |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-21-07-09 |
eClass |
6 |
19-21-07-09 |
eClass |
7.1 |
19-21-07-09 |
eClass |
8 |
19-21-07-09 |
eClass |
9 |
19-21-07-09 |
eClass |
9.1 |
19-21-07-09 |
ETIM |
7 |
EC000501 |
ETIM |
8 |
EC000501 |
ETIM |
9 |
EC000501 |
|
Please follow the below links to get further information about the product:
|
|
|