- Accionamientos
- Automatización
- Energía
- Building Technologies
- Control y distribución de baja tensión
- Market-specific solutions
- Servicios
- Software
- ... y todo lo que usted también pueda necesitar
| |
- - spare part - - SCALANCE XR324-12M; managed IE switch, 19 rack; 12x 100/1000 Mbps 2-port media modules, electrical or optical; LED diagnostics; error signaling contact; select/set button, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply; power supply 24 V DC; ports at the back.
Notes
Article Number (Market Facing Number) |
6GK53240GG001HR2 | 6GK53240GG001HR2 |
Product Description |
- - spare part - - SCALANCE XR324-12M; managed IE switch, 19 rack; 12x 100/1000 Mbps 2-port media modules, electrical or optical; LED diagnostics; error signaling contact; select/set button, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply; power supply 24 V DC; ports at the back.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 03/01/2019 |
Notes |
.
.
|
Successor |
6GK5324-0GG10-1HR2 |
Replacement Description |
SCALANCE XR324-12M; managed IE switch, 19" rack; 12x 100/1000 Mbit/s 2-port media modules, electrical or optical; LED diagnostics; error signaling Contact; Select/set pushbutton, PROFINET IO device, network management, Integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply; Power supply 24 V DC; Ports at the back. |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
12.875 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169200639 |
UPC |
662643539745 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AG |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 10/23/2009 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|