11/23/2024 11:40:33 AM
Product Catalog
  • Product Catalog
Minimize
6GK59050PA00 | 6GK59050PA00
Product
KEY-PLUG XR-500 Layer 3, Removable data storage medium for enabling of Layer 3 features for SCALANCE XR-500; contains all C-plug functions for simple device replacement in case of fault and for storing configuration data
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK59050PA00 | 6GK59050PA00
Product Description KEY-PLUG XR-500 Layer 3, Removable data storage medium for enabling of Layer 3 features for SCALANCE XR-500; contains all C-plug functions for simple device replacement in case of fault and for storing configuration data
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 780
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.060 lb
Packaging Dimension 3.543 x 4.724 x 0.394
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169233248
UPC 887621323318
Commodity Code 85235190
LKZ_FDB/ CatalogID IK
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 6565
UNSPSC 15 43-20-20-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;