**** Replacement part **** RUGGEDCOM RX1500PN LM APE1402W7 Line Module Application Processing Engine 1.3Ghz, 2GB RAM, 8GB SSD, Windows 7 Embedded
Notes
Article Number (Market Facing Number) |
6GK60150AL200GC0 | 6GK60150AL200GC0 |
Product Description |
**** Replacement part **** RUGGEDCOM RX1500PN LM APE1402W7 Line Module Application Processing Engine 1.3Ghz, 2GB RAM, 8GB SSD, Windows 7 Embedded
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 06/15/2020 |
Notes |
.
.
|
Successor |
6GK6015-0AL20-0GJ0 |
Replacement Description |
RUGGEDCOM APE1808W10 Application Processing Engine Line Module, Atom x5-E3940, 8GB RAM, 80GB eMMC, DisplayPort, uSD, USB, Windows 10 |
Price Group |
R41 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A002ENCA3 / AL : N |
Estimated dispatch time (Working Days) |
80 Day/Days |
Net Weight (lb) |
0.794 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621543785 |
Commodity Code |
8517790000 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
4739 |
Group Code |
R321 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|