11/25/2024 9:37:44 PM
Product Catalog
  • Product Catalog
Minimize
6GK60150AL200GC1 | 6GK60150AL200GC1
Product
Image similar
**** Replacement part **** RUGGEDCOM RX1500PN LM APE1402W7 Line Module Application Processing Engine 1.3Ghz, 2GB RAM, 8GB SSD, Windows 7 Embedded Conformal Coating
Notes
A successor is available for this product
6GK6015-0AL20-0GJ1 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60150AL200GC1 | 6GK60150AL200GC1
Product Description **** Replacement part **** RUGGEDCOM RX1500PN LM APE1402W7 Line Module Application Processing Engine 1.3Ghz, 2GB RAM, 8GB SSD, Windows 7 Embedded Conformal Coating
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 06/15/2020
Notes
A successor is available for this product
6GK6015-0AL20-0GJ1 Compare Products
.
.
Successor information
Successor 6GK6015-0AL20-0GJ1
Replacement Description RUGGEDCOM APE1808W10 Application Processing Engine Line Module, Atom x5-E3940, 8GB RAM, 80GB eMMC, DisplayPort, uSD, USB, Windows 10 Conformal Coating
Price data
Price Group R41
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A002ENCA3 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 0.794 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621816209
Commodity Code 8517700000
LKZ_FDB/ CatalogID IK
Product Group 4739
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;