11/25/2024 5:25:26 PM
Product Catalog
  • Product Catalog
Minimize
6GK60150AL520AA0 | 6GK60150AL520AA0
Product
Image similar
RUGGEDCOM RX1500PN SFTUP2 Upgrade Layer 2 Standard Edition to Layer 3 Security Edition E-mail address required for delivery
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60150AL520AA0 | 6GK60150AL520AA0
Product Description RUGGEDCOM RX1500PN SFTUP2 Upgrade Layer 2 Standard Edition to Layer 3 Security Edition E-mail address required for delivery
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 761
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 5D002A1B1 / ECCN : 5D002ENCA3
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621818548
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 2629
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-24-01-01
eClass 14 19-24-01-01
eClass 6 27-25-05-80
eClass 7.1 27-25-05-80
eClass 8 19-24-01-01
eClass 9 19-24-01-01
eClass 9.1 19-24-01-01
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;