11/25/2024 4:35:49 PM
Product Catalog
  • Product Catalog
Minimize
6GK60500AB000AM0 | 6GK60500AB000AM0
Product
Image similar
RUGGEDCOM RX5000 Main F empty chassis: Rack Front Mount, Interfaces and LEDs on Front
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60500AB000AM0 | 6GK60500AB000AM0
Product Description RUGGEDCOM RX5000 Main F empty chassis: Rack Front Mount, Interfaces and LEDs on Front
Product family RUGGEDCOM RX5000 Series
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 00I
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 11.023 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766560507
Commodity Code 8517790000
LKZ_FDB/ CatalogID IK
Product Group 2615
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-28-11
eClass 14 27-18-28-11
eClass 6 27-18-92-61
eClass 7.1 27-18-92-61
eClass 8 27-18-92-61
eClass 9 27-18-92-61
eClass 9.1 27-18-92-61
ETIM 7 EC002620
ETIM 8 EC002620
ETIM 9 EC002620
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;