11/22/2024 5:17:48 PM
Product Catalog
  • Product Catalog
Minimize
6SE64003TD004AD0 | 6SE64003TD004AD0
Product
Image similar
***spare part*** MICROMASTER 4 output LC filter 380-480 V 3AC 4.5/4.1 A (40/50 °C) base FSA 334x 75.5x 110 (HxWxD)
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE64003TD004AD0 | 6SE64003TD004AD0
Product Description ***spare part*** MICROMASTER 4 output LC filter 380-480 V 3AC 4.5/4.1 A (40/50 °C) base FSA 334x 75.5x 110 (HxWxD)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 11/13/2019
Notes
.
.
Price data
Price Group R32
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 15.432 lb
Packaging Dimension 13.071 x 16.929 x 13.386
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169452236
UPC 662643429282
Commodity Code 85045000
LKZ_FDB/ CatalogID DA51-A
Product Group 9848
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;