WITHOUT AOP/BOP AMBIENT TEMP. 0 TO +40 DEG. C PROTECTION IP20 1533 X 326 X 545 (H X W X D) SQUARED TORQUE POWER 250 KW OVERLOAD 136% 57 S, 160% 3 S CONSTANT TORQUE POWER 200 KW 3AC 380-480 V +10/-10% 47-63 HZ WITHOUT FILTER MICROMASTER 440 Product reached PM410 Product reached PM410 (product cancelled) on 10/01/19 long delivery time of at least 60 working days. See for replacements: siemens.com/mm4-convert
Notes
Additional Information:SIOS ID 109746454
.
.
Article Number (Market Facing Number) |
6SE64402UD420GA1 | 6SE64402UD420GA1 |
Product Description |
WITHOUT AOP/BOP AMBIENT TEMP. 0 TO +40 DEG. C PROTECTION IP20 1533 X 326 X 545 (H X W X D) SQUARED TORQUE POWER 250 KW OVERLOAD 136% 57 S, 160% 3 S CONSTANT TORQUE POWER 200 KW 3AC 380-480 V +10/-10% 47-63 HZ WITHOUT FILTER MICROMASTER 440 Product reached PM410 Product reached PM410 (product cancelled) on 10/01/19 long delivery time of at least 60 working days. See for replacements: siemens.com/mm4-convert
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2019 |
Notes |
Additional Information:SIOS ID 109746454
.
.
|
Price Group |
R32 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (lb) |
388.014 lb |
Packaging Dimension |
23.622 x 31.496 x 69.685 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169449991 |
UPC |
783087669314 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
DA51-K |
Product Group |
9848 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/13/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|