11/25/2024 9:38:28 AM
Product Catalog
  • Product Catalog
Minimize
6SL30770AA007AB0 | 6SL30770AA007AB0
Product
*****spare part***** SINAMICS Technology Extension license (paper) polygon Polygonal Line as of firmware V4.5
Notes
Additional Information:6SL3077-0AA00-7AH0
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30770AA007AB0 | 6SL30770AA007AB0
Product Description *****spare part***** SINAMICS Technology Extension license (paper) polygon Polygonal Line as of firmware V4.5
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 11/01/2022
Notes
Additional Information:6SL3077-0AA00-7AH0
.
.
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766799303
Commodity Code 49011000
LKZ_FDB/ CatalogID D21MC
Product Group X084
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;