11/24/2024 7:32:39 PM
Product Catalog
  • Product Catalog
Minimize
6SL31316AE150AA1 | 6SL31316AE150AA1
Product
Image similar
**spare part** SINAMICS S120 Smart Line Module input: 380-480 V 3 AC, 50/60 Hz output: 600 V DC, 8.3 A, 5 kW type of construction: booksize external air cooling incl. Control Voltage Adapter and DRIVE-CLiQ cable
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL31316AE150AA1 | 6SL31316AE150AA1
Product Description **spare part** SINAMICS S120 Smart Line Module input: 380-480 V 3 AC, 50/60 Hz output: 600 V DC, 8.3 A, 5 kW type of construction: booksize external air cooling incl. Control Voltage Adapter and DRIVE-CLiQ cable
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2021
Notes
.
.
Price data
Price Group R33
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 11.685 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621849139
Commodity Code 85044095
LKZ_FDB/ CatalogID D21MC
Product Group 9485
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/18/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;