11/23/2024 6:57:56 AM
Product Catalog
  • Product Catalog
Minimize
6SL32111PB138AL0 | 6SL32111PB138AL0
Product
Image similar
****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz power high overload: 0.55 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 0.75kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 238x 126x 171 (HxWxD), FSA Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
Notes
Additional Information:SIOS ID 109796691
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32111PB138AL0 | 6SL32111PB138AL0
Product Description ****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz power high overload: 0.55 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 0.75kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 238x 126x 171 (HxWxD), FSA Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
Additional Information:SIOS ID 109796691
.
.
Price data
Price Group R48
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 4.189 lb
Packaging Dimension 6.89 x 7.874 x 11.614
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948666425
UPC 887621831059
Commodity Code 85044085
LKZ_FDB/ CatalogID D11.1SD
Product Group 9486
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;