SINAMICS G130 Power Module IP20 380-480V 3AC, 50/60 Hz, 380 A Type rating: 200kW 6-pulse supply without power recovery design CIM incl. Drive-CLiQ cable without control module
Article Number (Market Facing Number) |
6SL33101GE338AA3 | 6SL33101GE338AA3 |
Product Description |
SINAMICS G130 Power Module IP20 380-480V 3AC, 50/60 Hz, 380 A Type rating: 200kW 6-pulse supply without power recovery design CIM incl. Drive-CLiQ cable without control module
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
ER1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (lb) |
388.014 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643165845 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D11.2LD |
Product Group |
3312 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/01/2018 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|