- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
- Ordering Data Overview
- Catalogs and Price Lists
| |
SINAMICS G120P POWER MODULE PM330 WITHOUT FILTER WITHOUT BULT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 132KW FOR 150% 60S,100% 240S OUTPUT LIGHT OVERLOAD: 160KW FOR 110% 60S, 100% 240S AMBIENT TEMP 0 TO +40 DEG C 1447 X 452 X 328 (HXWXD), FSGX PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED with CU230P-2 FOR FIRMWARE-VERSION V4.6
Article Number (Market Facing Number) |
6SL33101PE330AA0 |
Product Description |
SINAMICS G120P POWER MODULE PM330 WITHOUT FILTER WITHOUT BULT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 132KW FOR 150% 60S,100% 240S OUTPUT LIGHT OVERLOAD: 160KW FOR 110% 60S, 100% 240S AMBIENT TEMP 0 TO +40 DEG C 1447 X 452 X 328 (HXWXD), FSGX PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED with CU230P-2 FOR FIRMWARE-VERSION V4.6
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 10/01/2023 |
Price Group |
975 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (lb) |
216.053 lb |
Packaging Dimension |
17.795 x 56.969 x 12.913 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948666579 |
UPC |
Not available |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
3502 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/18/2009 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|