11/22/2024 8:04:36 AM
Product Catalog
  • Product Catalog
Minimize
6SL35440FB211PA0 | 6SL35440FB211PA0
Product
Image similar
SINAMICS G120D Control Unit CU240D-2 DP-F PROFIBUS and Safety Integrated 6 DI/3 F-DI, 2 DO/1 F-DO, 2 AI USB interface SD/MMC card interface HTL encoder interface Degree of protection IP65 Ambient temperature 0 to +55 °C without Power Module
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35440FB211PA0 | 6SL35440FB211PA0
Product Description SINAMICS G120D Control Unit CU240D-2 DP-F PROFIBUS and Safety Integrated 6 DI/3 F-DI, 2 DO/1 F-DO, 2 AI USB interface SD/MMC card interface HTL encoder interface Degree of protection IP65 Ambient temperature 0 to +55 °C without Power Module
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 976
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 1.720 lb
Packaging Dimension 8.189 x 10.945 x 3.543
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948661598
UPC 040892967128
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.1SD
Product Group 2246
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/12/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;