****spare part**** SINAMICS S120 Cabinet Module Heat Exchanger Module heat dissipation 32 kW pump and plate heat exchanger and 3-way valve power supply 660-690 V/50 Cabinet unit IP21 liquid cooling with LOGO control
Notes
Article Number (Market Facing Number) |
6SL37050RG232AA3 |
Product Description |
****spare part**** SINAMICS S120 Cabinet Module Heat Exchanger Module heat dissipation 32 kW pump and plate heat exchanger and 3-way valve power supply 660-690 V/50 Cabinet unit IP21 liquid cooling with LOGO control
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 08/01/2023 |
Notes |
|
Successor |
6SL3705-0RG23-2AA5 |
Replacement Description |
SINAMICS S120 Cabinet Module Heat Exchanger Module power loss 32 kW IE3 pump, plate heat exchanger and 3-way valve supply voltage 500-690 V 3AC/50 Hz cabinet unit IP55 liquid cooling control via external CU320-2 with OA Technology Ext. HEM V1.2 |
Price Group |
ER3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
1190.496 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D21.3LD |
Product Group |
2640 |
Group Code |
P122 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/22/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|