11/23/2024 5:01:19 AM
Product Catalog
  • Product Catalog
Minimize
6SL37201TE230AB3
Product
Image similar
SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 30 A Type rating: 16 kW
Notes
Product is no longer available. Successor:
6SL3720-1TE23-0AB4 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL37201TE230AB3
Product Description SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 30 A Type rating: 16 kW
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 12/31/2020
Notes
Product is no longer available. Successor:
6SL3720-1TE23-0AB4 Compare Products
Successor information
Successor 6SL3720-1TE23-0AB4
Replacement Description SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 30 A Type rating: 16 kW
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 120 Day/Days
Net Weight (lb) 28.660 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044086
LKZ_FDB/ CatalogID D21.3LD
Product Group 4924
Group Code P122
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Loading Documents...
;