ITP FRNC cable for industrial Ethernet CAT5; 2x2-wire, halogen-free Installation instructions for on-site assembly of connector, non-assembled, sold by the meter minimum order quantity 20 m max. 1000 m.
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6XV18510AH10 | 6XV18510AH10 |
Product Description |
ITP FRNC cable for industrial Ethernet CAT5; 2x2-wire, halogen-free Installation instructions for on-site assembly of connector, non-assembled, sold by the meter minimum order quantity 20 m max. 1000 m.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2022 |
Notes |
Product was deleted without replacement
.
|
Price Group |
R40 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
0.216 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Meter |
Packaging Quantity |
1 |
Minimum order quantity |
20 |
EAN |
4019169400527 |
UPC |
Not available |
Commodity Code |
85444991 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AH |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|