Pressurization system for use in ATEX or IECEx Zone 1 consisting of an Ex p control unit for continuous operating flow and an Ex e control station with bypass-key-switch; 100 VAC to 230 VAC according IECEx and ATEX II 2(1)G _ Ex eb mb ib [ib pxb] [ia Ga] IIC T4 Gb
Article Number (Market Facing Number) |
7MB80007CA |
Product Description |
Pressurization system for use in ATEX or IECEx Zone 1 consisting of an Ex p control unit for continuous operating flow and an Ex e control station with bypass-key-switch; 100 VAC to 230 VAC according IECEx and ATEX II 2(1)G _ Ex eb mb ib [ib pxb] [ia Ga] IIC T4 Gb
|
Product family |
BARTEC Ex p purging unit |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
367 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (lb) |
23.149 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
90269000 |
LKZ_FDB/ CatalogID |
PA10 |
Product Group |
4610 |
Group Code |
R352 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|