04/19/2024 11:36:31 AM
Product Catalog
  • Product Catalog
Minimize
9MC11101TN000AA4
Product
Image similar
Ideal consistent start into establishing competences for the VC of machine tools. The training course encompasses a duration of 5 days and is limited to a maximum of four participants. By default an example machine is used on which all SW components are trained. The training course can alternatively be tailored to a customer project if consulting was carried out beforehand. Participation requires knowledge in the commissioning of SINUMERIK control systems and a workstation with adequate performance. Travel expenses are are not included in the(*)
Notes
Additional Information:DE region only: Sale via SISW, further information via Siemens contact person!
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9MC11101TN000AA4
Product Description Ideal consistent start into establishing competences for the VC of machine tools. The training course encompasses a duration of 5 days and is limited to a maximum of four participants. By default an example machine is used on which all SW components are trained. The training course can alternatively be tailored to a customer project if consulting was carried out beforehand. Participation requires knowledge in the commissioning of SINUMERIK control systems and a workstation with adequate performance. Travel expenses are are not included in the(*)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
Additional Information:DE region only: Sale via SISW, further information via Siemens contact person!
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5E992
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.022 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group 4R27
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-91
eClass 6 27-24-91-90
eClass 7.1 27-24-91-90
eClass 8 27-24-91-90
eClass 9 27-24-21-91
eClass 9.1 27-24-21-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;