04/25/2024 9:32:58 AM
Product Catalog
  • Product Catalog
Minimize
9MC31101PR000AA1
Product
Image similar
DRIVES CONNECT - SINAMICS CONNECT 300 includes Installation of a SINAMICS CONNECT 300 on site at the customer for detecting low-frequency Data from Siemens drives via RS232 serial communication, as well on-boarding of the Drive data to MindSphere Requirement: MindSphere Tenant is available at the customer. Price does not include the costs for travel and travel time .
Notes
Additional Information:DE region only: Sale via SISW, further information via Siemens contact person!
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9MC31101PR000AA1
Product Description DRIVES CONNECT - SINAMICS CONNECT 300 includes Installation of a SINAMICS CONNECT 300 on site at the customer for detecting low-frequency Data from Siemens drives via RS232 serial communication, as well on-boarding of the Drive data to MindSphere Requirement: MindSphere Tenant is available at the customer. Price does not include the costs for travel and travel time .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:DE region only: Sale via SISW, further information via Siemens contact person!
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I99900 / ECCN : EAR99T
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.022 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group 4R21
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;