SINAMICS G115D motor-mounted system performance 0.37 kW with SIMOGEAR parallel shaft geared motor FD29-LE71 HE this product will show either Siemens or Innomotics as manufacturer.
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
2KJ84012CF..3D.. |
Product Description |
SINAMICS G115D motor-mounted system performance 0.37 kW with SIMOGEAR parallel shaft geared motor FD29-LE71 HE this product will show either Siemens or Innomotics as manufacturer.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
VVX |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time |
30 Day/Days |
Net Weight (lb) |
37.479 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
D31.2 |
Product Group |
6201 |
Group Code |
R827 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/21/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-30-90 |
eClass |
6 |
27-02-30-90 |
eClass |
7.1 |
27-02-30-90 |
eClass |
8 |
27-02-30-90 |
eClass |
9 |
27-02-30-90 |
eClass |
9.1 |
27-02-30-90 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
Please follow the below links to get further information about the product:
|
|
|