Fixed-mounted circuit breaker, UL1066/IEC60947-2, FS 2, 3-poles, In=800A up to 635V AC 50/60Hz, breaking capacity H, 100/85kA at 508/635V AC, Trip unit ETU300 LSI optimized for standard applica- tions, without display Protection LT, ST, INST, N-protection requires an external N-sensor, incl. trip/bell alarm (1xCO), rear vertical connection,
Notes
Product Configuration is incomplete. Please check the configuration.
Product is released for sale –
.
Article Number (Market Facing Number) |
3WA32085.B01.... |
Product Description |
Fixed-mounted circuit breaker, UL1066/IEC60947-2, FS 2, 3-poles, In=800A up to 635V AC 50/60Hz, breaking capacity H, 100/85kA at 508/635V AC, Trip unit ETU300 LSI optimized for standard applica- tions, without display Protection LT, ST, INST, N-protection requires an external N-sensor, incl. trip/bell alarm (1xCO), rear vertical connection,
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
QPM280:Sales Release |
Notes |
Product Configuration is incomplete. Please check the configuration.
Product is released for sale –
.
|
Price Group |
NN4 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time |
7 Day/Days |
Net Weight (lb) |
135.199 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8537109170 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
X0GY |
Group Code |
P360 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/24/2022 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
Please follow the below links to get further information about the product:
|
|
|