Field Service & Maintenance GC . The hourly rate is valid within Germany for working hours Mo-Fr (without public holidays) 7am-7pm. Waiting time will be charged like working time. Working time Mo-Fr (without public holidays) 7pm-7am, the 9th-11th daily hour and also on Saturday will be charged with a premium of 35%. Work from the 12th daily working hour as well as on Sundays and public holidays will be charged with a premium of 50%.
Article Number (Market Facing Number) |
GWK:SERV4692ARB |
Product Description |
Field Service & Maintenance GC . The hourly rate is valid within Germany for working hours Mo-Fr (without public holidays) 7am-7pm. Waiting time will be charged like working time. Working time Mo-Fr (without public holidays) 7pm-7am, the 9th-11th daily hour and also on Saturday will be charged with a premium of 35%. Work from the 12th daily working hour as well as on Sundays and public holidays will be charged with a premium of 50%.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.002 lb |
Package size unit of measure |
in |
Quantity Unit |
0 H |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
PA30S |
Product Group |
4692 |
Group Code |
R351 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|