10/06/2024 4:31:57 AM
Product Catalog
  • Product Catalog
Minimize
14LPU32AF | US2:14LPU32AF
Product
Image similar
Non-reversing motor starter Size 5 Three phase full voltage Solid-state overload relay OLRelay amp range 55-250A 110-127V 50-60HZ/DC coil Combination type No enclosure
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 14LPU32AF | US2:14LPU32AF
Product Description Non-reversing motor starter Size 5 Three phase full voltage Solid-state overload relay OLRelay amp range 55-250A 110-127V 50-60HZ/DC coil Combination type No enclosure
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group UVK
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 21.451 lb
Packaging Dimension 1.551 x 3.409 x 1.551
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 754554825168
Commodity Code 8536504000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4973
Group Code R711
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-09-05
eClass 1400 27-37-09-05
eClass 600 27-37-09-05
eClass 710 27-37-09-05
eClass 800 27-37-09-05
eClass 900 27-37-09-05
eClass 910 27-37-09-05
ETIM 700 EC001037
ETIM 800 EC001037
ETIM 900 EC001037
IDEA 400 4734
UNSPSC 1500 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;