11/22/2024 7:39:39 AM
Product Catalog
  • Product Catalog
Minimize
52AAH6 | US2:52AAH6
Product
Image similar
Hole plug Plug
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 52AAH6 | US2:52AAH6
Product Description Hole plug Plug
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N67
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 0.110 lb
Packaging Dimension 0.417 x 0.713 x 0.094
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783087093065
Commodity Code 8538908080
LKZ_FDB/ CatalogID CC-IC10
Product Group 4647
Group Code R711
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-92
eClass 14 27-37-12-92
eClass 6 27-37-92-13
eClass 7.1 27-37-92-13
eClass 8 27-37-92-13
eClass 9 27-37-92-13
eClass 9.1 27-37-92-13
ETIM 7 EC002024
ETIM 8 EC002024
ETIM 9 EC002024
IDEA 4 5219
UNSPSC 15 39-12-22-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;