- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- SIRIUS ACT pushbuttons and indicator lights
- SIRIUS 3SB2 pushbuttons and indicator lights, 16 mm
- Phase-out products SIRIUS 3SB1/3SB3/3SF5 pushb. a. indicator lights
- SIRIUS 3SE71 cable-operated switches
- Class 52 - 30mm Pilot Devices
- Class 52 Oiltight/BlackMax Pilot Devices, 30 mm
- Class 52 Oiltight Pilot Devices, 30 mm
- Complete Units
- Actuators and Indicators
- Pushbuttons
- Dual Pushbuttons
- Selector Switches and Selector Pushbuttons
- Key-Operated Switches
- Toggle Switches
- Wobble Switches
- Twist-to-Release Mushroom Pushbuttons
- Push-Pull Units
- Indicator Lights
- Push-to-Test Units
- Class 52 BlackMax Pilot Devices, 30 mm
- Enclosures / Stations
- Contact Blocks and Lampholders
- Accessories
- SIRIUS 3SE73 conveyor belt unbalance trackers
- SIRIUS 3SE2, 3SE3 foot switches
- SIRIUS 8WD4 signaling columns
- SIRIUS 8WD5 integrated signal lamps
- Parameterization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Medium-Voltage Components
- Services
- ... and everything else you need
| |
30MM command/52, chrome finish Heavy duty,watertight/oiltight Operator Pushbutton Non-Illuminated Mushroom head cap,1-3/4" 44.5MM Plastic, red 2 position Momentary No contacts Ul listed, CSA certified NEMA 1,3,3R,4,12,13
Article Number (Market Facing Number) |
52PM9W2 | US2:52PM9W2 |
Product Description |
30MM command/52, chrome finish Heavy duty,watertight/oiltight Operator Pushbutton Non-Illuminated Mushroom head cap,1-3/4" 44.5MM Plastic, red 2 position Momentary No contacts Ul listed, CSA certified NEMA 1,3,3R,4,12,13
|
Product family |
Pushbuttons |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
N65 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
18 Day/Days |
Net Weight (lb) |
0.507 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621437060 |
Commodity Code |
8536509035 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4649 |
Group Code |
R711 |
Country of origin |
Mexico |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-16 |
eClass |
14 |
27-37-12-16 |
eClass |
6 |
27-37-12-16 |
eClass |
7.1 |
27-37-12-16 |
eClass |
8 |
27-37-12-16 |
eClass |
9 |
27-37-12-16 |
eClass |
9.1 |
27-37-12-16 |
ETIM |
7 |
EC000225 |
ETIM |
8 |
EC000225 |
ETIM |
9 |
EC000225 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
Please follow the below links to get further information about the product:
|
|
|