Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounting 240V Circuit Breakers - Type BL, 3-Pole, 240VAC are Circuit Protection Molded Case Circuit Breakers. Type: BL Application: Electrical Distribution Standard: UL 489 Voltage Rating: 240V Amperage Rating: 20A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 3P
Article Number (Market Facing Number) |
B320 | US2:B320 |
Product Description |
Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounting 240V Circuit Breakers - Type BL, 3-Pole, 240VAC are Circuit Protection Molded Case Circuit Breakers. Type: BL Application: Electrical Distribution Standard: UL 489 Voltage Rating: 240V Amperage Rating: 20A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 3P
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
NL9 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
14 Day/Days |
Net Weight (lb) |
0.926 lb |
Packaging Dimension |
4.331 x 12.598 x 3.543 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
783643263697 |
Commodity Code |
8536200020 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5201 |
Group Code |
P320 |
Country of origin |
Mexico |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-27-92 |
eClass |
14 |
27-14-27-92 |
eClass |
6 |
27-14-92-18 |
eClass |
7.1 |
27-14-92-18 |
eClass |
8 |
27-14-92-18 |
eClass |
9 |
27-14-27-11 |
eClass |
9.1 |
27-14-27-11 |
ETIM |
7 |
EC002271 |
ETIM |
8 |
EC002271 |
ETIM |
9 |
EC002271 |
IDEA |
4 |
4813 |
UNSPSC |
15 |
39-12-16-01 |
|
Please follow the below links to get further information about the product:
|
|
|